- SRAM (static RAM)
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
- OPTIREG™ PMIC
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
- LED drivers (electric two- & three-wheelers)
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
Automotive BMS
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
- AC-DC power conversion for telecommunications infrastructure
- DC-DC power conversion for telecommunications infrastructure
- FPGA in wired and wireless telecommunications applications
- Power system reliability modeling
- RF front end components for telecommunications infrastructure
- Memory solutions for cellular base stations
- Security solutions for cellular base stations
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
- Automotive BMS
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
Jul 07, 2026
Business & Financial Press
Jul 03, 2026
Business & Financial Press
Jul 02, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jul 13, 2026
Business & Financial Press
Jul 07, 2026
Business & Financial Press
Jul 03, 2026
Business & Financial Press
Jul 02, 2026
Products
About
Infineon's AF general-purpose transistors offer breakdown voltages of up to 100 V and high collector currents of up to 1000 mA. These devices can be used for most of the general applications.
Infineon offers a wide portfolio of AF general-purpose transistors that covers nearly all applications in automotive, industry, consumer, communication, and datacom. AF general-purpose transistors are offered in various packages (SOT23, SOT89, and SOT223), both polarities (PNP and NPN), and single and dual configurations.
Infineon offers simulation models for general-purpose transistors to support customers in the design process. A SPICE model library is provided for simulations. PCB footprint and symbols are also provided to support customers in the layout process. PCB design data is provided for major layout software such as Altium, Eagle, Mentor, Cadence, MWO, and ADS.
Infineon's AF general-purpose transistors offer breakdown voltages of up to 100 V and high collector currents of up to 1000 mA. These devices can be used for most of the general applications.
Infineon offers a wide portfolio of AF general-purpose transistors that covers nearly all applications in automotive, industry, consumer, communication, and datacom. AF general-purpose transistors are offered in various packages (SOT23, SOT89, and SOT223), both polarities (PNP and NPN), and single and dual configurations.
Infineon offers simulation models for general-purpose transistors to support customers in the design process. A SPICE model library is provided for simulations. PCB footprint and symbols are also provided to support customers in the layout process. PCB design data is provided for major layout software such as Altium, Eagle, Mentor, Cadence, MWO, and ADS.