BC846UPN

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BC846UPN
BC846UPN

Product details

  • fT
    250 MHz
  • hFE range
    200 to 450
  • ICBO max
    15 nA
  • IC max
    100 mA
  • IC
    100 mA
  • ICM max
    200 mA
  • Mounting
    SMT
  • Package
    P-SC74-6-1
  • Polarity
    NPN/PNP (Dual)
  • Ptot max
    250 mW
  • VCBO max
    80 V
  • VCE(sat) max
    0.65 V
  • VCEO max
    65 V
  • VEBO max
    5 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
NPN/PNP Silicon AF Transistor Arrays

Features

  • High current gain
  • Low collector-emitter saturation voltage
  • Two (galvanic) internal isolated NPN/PNP transistor in one package
  • Pb-free (RoHS compliant) package
  • Qualified according AEC Q101

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }