BC818K-40
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
fT170 MHz
-
hFE range250 to 630
-
IBM max200 mA
-
ICBO max100 nA
-
IC max500 mA
-
IC500 mA
-
ICM max1000 mA
-
MountingSMT
-
PackageSOT23
-
PolarityNPN (Single)
-
Ptot max500 mW
-
VCBO max30 V
-
VCE(sat) max0.7 V
-
VCEO max25 V
-
VCE1 V
-
VEBO max5 V
|
OPN
|
BC818K40E6327HTSA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | SOT23 | |
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | SOT23 |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- High collector current
- High current gain
- Low collector-emitter saturation voltage
- Pb-free (RoHS compliant) package
- Qualified according AEC Q107