6EDM2003L06-F06
Active and preferred
RoHS Compliant
Lead-free

6EDM2003L06-F06

3-Phase Bridge Driver IC Bare Die for IGBT and MOSFET

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

6EDM2003L06-F06
6EDM2003L06-F06


Product details

  • Channels
    6
  • Configuration
    Three-Phase
  • Input Vcc range
    13 V to 17.5 V
  • Isolation Type
    Functional levelshift SOI (Silicon On Insulator)
  • Output Current (Sink)
    0.245 A
  • Output Current (Source)
    0.053 A
  • Product Name
    6EDM2003L06-F06
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    560 ns
  • Turn On Propagation Delay
    555 ns
  • VBS UVLO (Off)
    10.4 V
  • VBS UVLO (On)
    12.1 V
  • VCC UVLO (Off)
    10.4 V
  • VCC UVLO (On)
    12.1 V
  • Voltage Class
    600 V

OPN
6EDM2003L06F06X7SA2
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type HORIZONTAL FRAME SHIPPER
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type HORIZONTAL FRAME SHIPPER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD)
MY
The 6EDM2003L06-F06 is a full bridge driver to control power devices like MOSFETs or IGBTs in 3-phase systems with a maximum blocking voltage of +600 V. Based on the used SOI technology there is an excellent ruggedness on transient voltages. No parasitic thyristor structures are present in the device. Hence, no parasitic latch up may occur at all temperature and voltage conditions.

Features

  • 600 V Thin-film-SOI-technology
  • Tolerant to -Vs 50V transient spike
  • Integrated bootstrap functionality
  • CMOS and LSTTL compatible input
  • Interlock to prevent shoot-through
  • OCP and UVLO protection
  • Shut down of all switches during error
  • 65 µs delay for fault clear after OCP

Benefits

  • Integrated BS diode for cost savings
  • 50 V -VS for increased reliability
  • Integrated protection for cost saving
  • UVLO protection at low supply voltage
Documents

Design resources

Developer community