6EDL04N06PC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels6
-
ConfigurationThree-Phase
-
Input Vcc range10 V to 17.5 V
-
Isolation TypeFunctional levelshift SOI (Silicon On Insulator)
-
Output Current (Sink)0.375 A
-
Output Current (Source)0.17 A
-
QualificationIndustrial
-
Turn Off Propagation Delay490 ns
-
Turn On Propagation Delay530 ns
-
VBS UVLO (On)9 V
-
VBS UVLO (Off)8.1 V
-
VCC UVLO (Off)8.1 V
-
VCC UVLO (On)9 V
-
Voltage Class600 V
| Recommended | ||
|
OPN
|
6EDL04N06PCX1SA1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | WAFER SAWN | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
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
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | WAFER SAWN |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Diffusion (CoD) |
MY
|
Features
- Thin-film-SOI-technology
- Integrated bootstrap diode
- Maximum blocking voltage +600V
- Separate control for six drivers
- CMOS and LSTTL compatible input
- Cross-conduction prevention
- OCP and UVLO protection
Benefits
- Space saving package
- Improved energy efficiency
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.