2EDR8258X
Active and preferred
RoHS Compliant
Lead-free

2EDR8258X

Fast, robust, dual-channel, functional isolated MOSFET gate drivers with accurate and stable timing.
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Channels
    2
  • Configuration
    Half-Bridge, High-side and low-side
  • Input Vcc range
    3 V to 17 V
  • Isolation Type
    Galvanic isolation - Reinforced
  • Output Current (Source)
    5 A
  • Output Current (Sink)
    9 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    36 ns
  • Turn On Propagation Delay
    38 ns
  • VBS UVLO (On)
    8 V
  • VBS UVLO (Off)
    7 V
  • Voltage Class
    1200 V

OPN
2EDR8258XXUMA1
Product Status active and preferred coming soon
Infineon Package PG-LDSO-14
Package Name N/A N/A
Packing Size 1500 2000
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 3 2
Moisture Packing DRY DRY
Lead-free Yes No
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
ID
ID
Country of Diffusion (CoD)
DE
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
ea.
in stock

Product Status coming soon
Infineon Package PG-LDSO-14
Package Name -
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
The EiceDRIVER™ 2EDR8258X is a reinforced isolated gate driver IC for control over the mandatory safe isolation barrier in SMPS. The strong 5A/9A source/sink gate driver features a high 150V/ns CMTI for robust operation with CoolMOS™, CoolGaN™ GIT HEMTs and high-power switching noise environment. The short propagation delay of 38ns is provided with low variation over temperature, enabling the power system design to achieve higher efficiency.

Features

  • up to 8000V input-to-output isolation
  • Certificates (EN 62368-1, GB4943.1)
  • Channel-to-channel isolation
  • Accurate timings
  • High CMTI(common mode rejection)>150V/ns
  • < 2 µs fast UVLO start-up time
  • Optional Dead-time control
  • 14-pin package with increased

Benefits

  • System safe isolation
  • Flex driving/robustness at ground bounce
  • Reliable operation high switch freqs
  • Symm op boots'd system for syst reliab
  • Enabling safe operation during start-up
  • Protection against input overlap
  • Operation at higher bus voltages
Documents

Design resources

Developer community