2ED3142MC12L
Active and preferred
RoHS Compliant
Lead-free

2ED3142MC12L

6.5 A, 5.7 kV (rms) dual-channel isolated gate driver with deadtime control, UL 1577 certified, 12.5 V UVLO
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Channels
    2
  • Configuration
    High-side
  • Input Vcc range
    -0.3 V to 17 V
  • Isolation Type
    Galvanic isolation - Reinforced
  • Output Current (Source)
    6 A
  • Output Current (Sink)
    6.5 A
  • Package
    PG-DSO-14-71
  • PDout
    900 mW
  • Product Name
    2ED3142MC12L
  • Qualification
    Industrial
  • RDSON_H(max)
    2.2 Ω
  • RDSON_H(typ)
    0.9 Ω
  • RDSON_L (max)
    1.1 Ω
  • RDSON_L(typ)
    0.5 Ω
  • RthJA
    65 K/W
  • Turn Off Propagation Delay
    39 ns
  • Turn On Propagation Delay
    39 ns
  • VBS UVLO (Off)
    12.5 V
  • VBS UVLO (On)
    13.6 V
  • Voltage Class
    2300 V

OPN
2ED3142MC12LXUMA1
Product Status active and preferred coming soon
Infineon Package PG-LDSO-14
Package Name N/A N/A
Packing Size 1500 2000
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 3 2
Moisture Packing DRY DRY
Lead-free Yes No
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
ID
ID
Country of Diffusion (CoD)
DE
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
ea.
in stock

Product Status coming soon
Infineon Package PG-LDSO-14
Package Name -
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
DE
The EiceDRIVER™ 2ED314xMC12L is a family of dual-channel isolated gate driver ICs, designed to drive Si, SiC and IGBT power switches. All products are available in a 14-pin DSO package with 8 mm input-to-output creepage and provide reinforced isolation. All variants offer dead-time control (DTC) functionality and independent channel operation. This allows the operation as dual-channel low-side driver, dual-channel high-side driver or half-bridge gate driver with a configurable dead-time. With excellent common-mode transient immunity (CMTI), low part-to-part propagation delay mismatch and fast signal propagation, the products are best suited for use in fast-switching applications.

Features

  • For use with 600 V/650 V/1200 V/1700 V/2300 V IGBTs, Si and SiC MOSFETs
  • 2300 V functional offset voltage capable for selected applications
  • Galvanically isolated coreless transformer gate driverUp to 6.5 A typical peak output current
  • 39 ns propagation delay35 V absolute maximum output supply voltage
  • High common-mode transient immunity CMTI > 200 kV/µsActive shutdown and short circuit clamping
  • 3.3 V and 5 V input supply voltageDisable pin switches outputs off
  • 12.5 V/ 13.6 V undervoltage lockout (UVLO) protection with hysteresis

Benefits

  • 8 mm input-to-output and 3.3 mm channel-to-channel creepage and clearance
  • Tight part-to-part propogation delay skew of 8 ns max
  • Tight channel-to-channel propogation delay skew of 5ns max
  • Dual-channel configuation reduces footprint
  • Dead time control
  • UL 1577 VISO = 6.84 kV (rms) for 1 s, VISO = 5.7 kV (rms) for 1 min
  • IEC 60747-17 (planned) with VIORM = 1767 V (peak, reinforced)
Documents

Design resources

Developer community