Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
2ED2734S01G
END OF LIFE
discontinued
RoHS Compliant
Lead-free

2ED2734S01G

END OF LIFE
160 V high side, low side SOI gate driver with integrated bootstrap diode

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2ED2734S01G
2ED2734S01G


Product details

  • Channels
    2
  • Configuration
    Three-Phase, Half-Bridge
  • Input Vcc range
    7 V to 18 V
  • Isolation Type
    Functional levelshift SOI (Silicon On Insulator)
  • Operating Voltage range
    5 V to 140 V
  • Output Current (Source)
    2 A
  • Output Current (Sink)
    4 A
  • Product Name
    2ED2734S01G
  • Qualification
    Industrial
  • Technology
    MOTIX™ Driver
  • Temperature range
    -40 °C to -125 °C
  • Turn Off Propagation Delay
    50 ns
  • Turn On Propagation Delay
    50 ns
  • VBS UVLO (Off)
    4.5 V
  • VBS UVLO (On)
    5 V
  • VCC UVLO (Off)
    4.5 V
  • VCC UVLO (On)
    5 V
  • Voltage Class
    160 V

OPN
2ED2734S01GXTMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
JP

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
JP
MOTIX™ 160 V high side, low side  with typical 2 A source and 4 A sink currents in a small footprint VSON10, 3x3 mm package for N-Channel  . Integrated bootstrap diodes are used to supply the external high side bootstrap capacitor. Protection features include under voltage lockout on both Vcc and VB pins. The 2ED2734 is fully qualified for industrial applications according to the relevant tests of JEDEC78/20/22.

Features

  • Bootstrap voltage (VB) of +160 V
  • Floating designed for bootstrap
  • Integrated bootstrap diodes
  • UVLO for both high and low side
  • Short Pulse/ noise input filter
  • Schmitt trigger inputs
  • 3.3 V, 5 V input logic compatible
  • Small footprint 3x3 VSON10
  • 2.5 kV HBM ESD, RoHS complaint

Benefits

  • High Power Density
  • Smaller Footprints
  • High Durability and Reliability
  • Excellent Thermal Management
  • Scalability
  • Simplicity (Easy to Use)
Documents

Design resources

Developer community