1EDN7126G
not for new design
RoHS Compliant
Lead-free

1EDN7126G

EiceDRIVER™ 200 V high-side TDI gate driver IC for GaN SG HEMTs and MOSFETs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1EDN7126G
1EDN7126G


Product details

  • Channels
    1
  • Configuration
    High-side
  • Isolation Type
    Non-isolated
  • Output Current (Sink)
    1.5 A
  • Output Current
    1.5 A
  • Output Current (Source)
    1.5 A
  • Package
    PG-VSON-10
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    75 ns
  • Turn On Propagation Delay
    75 ns
  • Voltage Class
    200 V

OPN
1EDN7126GXTMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
DE

Product Status not for new design
Infineon Package
Package Name -
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
DE
The EiceDRIVER™ 1EDN7126G is a single-channel gate-driver IC optimized for driving Infineon CoolGaN™ Schottky gate (SG) HEMTs, as well as other GaN SG HEMTs and Si MOSFETs. This gate driver includes several key features that enable a high-performance system design with fast-switching transistors, including Truly Differential Input (TDI), 1.5 A peak source and sink current, active Miller clamp, adjustable charge pump, and bootstrap voltage clamp.

Features

  • 200Wx2, 4Ω into 10% THD+N
  • heatsink-less operation at 2x100W
  • 95% efficiency at 2x200W at 4Ω
  • Split or single power supply
  • Differential or single-ended input
  • 2xSE, BTL, PSE (parallel SE)
  • OCP, OTP, and UVLO with reset
  • Start/stop click noise reduction
  • Clip and fault reporting outputs

Applications

Documents

Design resources

Developer community