XMC7100-F144K2112AA
Active and preferred
RoHS Compliant
Lead-free

XMC7100-F144K2112AA

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

XMC7100-F144K2112AA
XMC7100-F144K2112AA


Product details

  • A/D Input Lines
    75 channels
  • Additional Features
    Crypto, 1 x Ethernet 10/100
  • CAN Nodes
    8
  • CPU
    ARM Cortex-M7
  • DMA Channels
    3 DMA controllers with 166 channels
  • DSP Functionality
    Yes
  • External Bus Interface
    Yes
  • Family
    XMC7100
  • Fast Flash Programming
    No
  • Flash
    2112 KByte
  • Floating Point Unit
    Yes
  • Frequency max
    250 MHz
  • Green Product
    Yes
  • Halogen-free
    Yes
  • I/O Operation Voltages range
    2.7 V to 5.5 V
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Package
    PG-TQFP-144
  • Power Mode
    Six power modes
  • Program Memory
    2112 KByte
  • Qualification
    Industrial
  • Real Time Clock
    Yes
  • Secondary Core
    ARM Cortex-M0+
  • Serial I/O Interfaces
    14
  • SRAM (incl. Cache)
    384 KByte
  • SRAM
    384 KByte
  • Temperature
    -40 to 125°C
  • Timed I/O Pins
    75 channels
  • Type of Memory
    Flash
  • Type of Serial I/O Interfaces
    UARTI²CI²SSPI
  • Watchdog Timer
    Yes

OPN
XMC7100-F144K2112AA
Product Status active and preferred
Infineon Package
Package Name TEQFP-144 (002-28240)
Packing Size 600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
JP,TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TEQFP-144 (002-28240)
Packing Size 600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
JP,TW
Country of Diffusion (CoD)
SG
The XMC7100/7200 series belongs to the XMC7000 family of 32-bit industrial microcontrollers based on -up to two- ARM Cortex-M7 processor cores.The XMC7100/7200 series of microcontrollers take advantage of Infineon's decades of experience in microcontroller design, providing an optimized solution to meet the performance challenges of today's embedded control applications.The XMC7000 family combines the extended functionality and performance of the ARM Cortex-M7 cores with powerful on-chip peripheral subsystems and on-chip memory units.

Features

  • Single/Dual 250-MHz Arm® Cortex®-M7 and 100MHz Cortex®-M0+
  • Up to 4-MB Flash, up to 768-kB SRAM
  • 7-V to 5.5-V Supply Voltage
  • Up to 125°C extended temperature range
  • Interfaces: up to 8-ch CAN FD, up to 11-ch SCB
  • eMMC, SMIF (QSPI/HS-SPI), 1-ch 10/100 Mbit Ethernet
  • ADC: up to 72-ch, 12-bit with 3x successive approximation ADC (SAR ADC) units
  • Timers: up to 12-ch 16-bit motor control, 63-ch 16-bit timer/counter/pulse-width modulation (TCPWM) and 8-ch 32-bit TCPWM
  • Event Generation Timer
  • Available packages: QFP-100, QFP-144, QFP-176, BGA-272
Documents

Design resources

Developer community