XMC1301-Q040F0008 AB
Active and preferred
RoHS Compliant
Lead-free

XMC1301-Q040F0008 AB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

XMC1301-Q040F0008 AB
XMC1301-Q040F0008 AB


Product details

  • A/D Input Lines (incl. FADC)
    12
  • Additional Features
    Special purpose timer CCU8, POSIF, 3x ACMP, Temp. Sensor
  • Budgetary Price €/1k
    1.03, 1.03
  • CAN Nodes
    0
  • CPU
    ARM Cortex-M0
  • Digital I/O Pins
    34
  • DMA Channels
    0
  • DSP Functionality
    No
  • EEPROM Emulation (Data-Flash)
    Emulated
  • External Bus Interface
    No
  • Family
    XMC1300
  • Fast Flash Programming
    No
  • Flash
    8 KByte
  • Floating Point Unit
    No
  • Frequency max
    32 MHz
  • I/O Operation Voltages
    1.8 V, 5.5 V
  • Instruction Width ([bits])
    32/16
  • Number of ADC Modules
    2
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Power Mode
    clock gating possible
  • Program Memory
    8 KByte
  • Qualification
    Industrial
  • Real Time Clock
    Yes
  • Secondary Core
    N/A
  • Serial I/O Interfaces
    2
  • SRAM (incl. Cache)
    16 KByte
  • SRAM
    16 KByte
  • Temperature
    -40 to 85°C
  • Timed I/O Pins (PWM, CAPCOM)
    20
  • Timer/Counter
    8
  • Touch/LED Matrix Control
    No
  • Type of Memory
    Flash
  • Type of Serial I/O Interfaces
    I²S, I²C, SPI, UART
  • Watchdog Timer
    Yes

OPN
XMC1301Q040F0008ABXTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
The XMC1300 series belongs to the XMC1000 Family of industrial microcontrollers which are based on the ARM® Cortex®-M0 processor core. The XMC1300 series devices are the perfect choice for applications like digital power conversion and motor control. They integrate dedicated peripherals for Field Oriented Control (FOC), brushless (BLDC), brushed DC and PMSM motors and are supported with a development environment enabling short time-to market.

Features

  • 32 MHz core / 64 MHz peripheral clock
  • Operating range 1.8 - 5.5 V, -40 - 85°C
  • 8KB Flash (ECC), 16KB RAM (parity)
  • 12-bit ADC, 1 Ms/s, 12 inputs, 2x S&H
  • 3x analog comparator, 30ns
  • 8 x 16-bit capture, compare, PWM timers
  • Hall sensor / encoder interface
  • 2 serial channel, SPI, UART, I2C, LIN
  • Real Time Clock, watchdog, PRNG
  • VQFN-40, 5x5 mm², 0.4mm pitch, 35 IO
Documents

Design resources

Developer community