XDPE192C3D-0000
Active and preferred
RoHS Compliant
Lead-free

XDPE192C3D-0000

Digital dual loop 12-phase controller for AMD™ SVI3 server, workstation, and high-end desktop applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

XDPE192C3D-0000
XDPE192C3D-0000


Product details

  • Configuration
    12+0 to 6+6
  • Interfaces
    AMD SVI3, PMbus
  • Maximum Phases
    12
  • Moisture Sensitivity Level
    1
  • Output Voltage range
    0.25 V to 2.8 V
  • Package
    QFN 6x6 48-pin
  • Qualification
    Industrial
  • Switching Frequency range
    250 kHz to 3000 kHz

OPN
XDPE192C3D0000XTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
SG,TW

Product Status
Active
Infineon Package
Package Name -
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
SG,TW
Core voltage is provided by a multi-phase buck regulator controlled by XDPE192C3D that can be configured in one of the following phase combinations between the two loops: 12+0 to 6+6. Command and monitor functions are controlled through the SVI3 interface, supporting dynamic voltage changes (VOTF), power states (PS), and VR telemetry and status requirements. XDPE192C3D provides the ultimate system solution in terms of flexibility and stability.XDPE192C3D-0000 is available on demand only. For complete data sheets and additional information please contact us here.

Features

  • Compliant with AMD™ SVI3 Rev 2.0
  • Compliant with PMBus Rev 1.3
  • Digitally controlled phasing
  • Differential output voltage sense
  • Fast current balancing with CM control
  • Digitally programmable PID
  • Digitally programmable loadline slope
  • Digital temperature compensation
  • Direct input 12 V voltage, current sense
  • Extensive fault detection, protection
  • Internal NVM

Benefits

  • Exellent transient response
  • Reduced BOM
  • XDP™ hyper transient phase
  • PMBus for telemetry and regulation
  • Advanced control loop features
  • Advanced protection features
Documents

Design resources

Developer community