Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
XDPE14284A-0000
END OF LIFE
discontinued
RoHS Compliant
Lead-free

XDPE14284A-0000

END OF LIFE
XDP™ 8-phase dual loop digital multiphase controller

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

XDPE14284A-0000
XDPE14284A-0000


Product details

  • Configuration
    8+0 to 4+4
  • Interfaces
    PMBus, VR13, VR13HC, IMVP9
  • Maximum Phases
    8
  • Package
    QFN 5 x 5 40-pin
  • Processor Type
    Intel / ARM CPU
  • Qualification
    Industrial
  • Technology
    DCIC
  • Voltage Outputs
    2

OPN
XDPE14284A0000XUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
SG

Product Status discontinued
Infineon Package
Package Name -
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
SG
The XDP™ XDPE14284A is a digital dual rail 8-phase controller to power for Intel VR13, VR13HC, VR14 and IMVP9 server, workstation & high-end desktop applications. The controller offers flexible phase assignment between the two loops: 8+0, 7+1, 6+2, ... ,4+4. Digital technology implements all control functions for flexibility and stability. Advanced control loop features, enable optimal response to high slew rate load transients.

Features

  • Intel VR13, VR13HC, VR14, IMVP8, IMVP9
  • Intel SVID rev 1.9.1 protocol
  • PMBus rev 1.3 compliant serial interface
  • Flexible phases: 8+0, 7+1, 6+2, … ,4+4
  • Integrated power stage current sense
  • Digitally programmable compensation
  • Superior Non-linear transient response
  • Digitally programmable load line
  • Digital temperature compensation

Benefits

  • Digital control improves transient
  • Proprietary control for efficiency
  • Monitoring, telemetry via PMBus
Documents

Design resources

Developer community