V72-26.150M
Active and preferred
RoHS Compliant
Lead-free

V72-26.150M

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

V72-26.150M
V72-26.150M
ea.


Product details

  • Clamping force [kn] max
    15
  • Creeping distance [mm] min
    23
  • Diameter [mm]
    75
  • Features
    Housing diameter: 75 mm, Height: 26 mm, Easy mounting for single sided cooling, Clamping force: 15.0 kN, Min. creeping distance: 23 mm
  • Height [mm]
    26
  • Housing
    T75/26
  • Suitable for
    Disc type devices

OPN
V7226150MHPSA1
Product Status active and preferred
Infineon Package E-EUPEC-0
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package E-EUPEC-0
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
ea.
in stock
Clamps suitable for discdevices with a housing diameter of 58mm and a height of 26mm

Features

  • Easy mount. for single sided cooling
  • Clamping force: 15.0 kN
  • Min creeping distance 23 mm

Applications

Documents

Design resources

Developer community