Oct 15, 2026
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
Oct 15, 2026
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Clamping force [kn] max8
-
Creeping distance [mm] min11
-
Diameter [mm]48
-
FeaturesHousing diameter: 48 mm, Height: 14 mm, Easy mounting for single sided cooling, Clamping force: 8.0 kN, Min. creeping distance: 11 mm
-
Height [mm]14
-
HousingT48/14
-
Suitable forDisc type devices
| Recommended | ||
|
OPN
|
V611480NHPSA1 | |
| Product Status | active and preferred | |
| Infineon Package | E-EUPEC-0 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
HU
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | E-EUPEC-0 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
HU
|
| Country of Diffusion (CoD) |
DE
|
Features
- Easy mount. for single sided cooling
- Clamping force: 8.0 kN
- Min creeping distance 11 mm
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.