TT320N16SOF
Active and preferred
RoHS Compliant
Lead-free

TT320N16SOF

50 mm Thyristor/Thyristor Module with 1600 V in solder bond technology
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TT320N16SOF
TT320N16SOF
ea.


Product details

  • (diT/dt)cr [A/µs] (@DIN IEC 747- 6)
    100
  • Configuration
    SCR / SCR Phase Control
  • Housing
    50 mm
  • IFAVM/TC / ITAVM/TC [A/°C] (@180° el sin)
    320/85
  • IFSM / ITSM [A] (@10ms, Tvj max)
    8200
  • Product Line
    Eco Block
  • rT [mΩ] (@Tvj max)
    0.58
  • RthJC [K/W] (@180° el sin)
    0.11
  • Tvj [°C]
    130
  • VDRM / VRRM [V]
    1600
  • VT0 [V] (@Tvj max)
    0.77
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    335

OPN
TT320N16SOFHPSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
ea.
in stock
Thyristor/Thyristor 50 mm Eco Block 1600 V, 320 A module for phase control in solder bond technology . This module is also available with pre-applied Thermal Interface Material .Please also find our Power Block Thyristor module for phase control with high reliable pressure contact technology : TT330N16KOF

Features

  • Solder bond technology
  • Industrial standard package
  • Electrically insulated base plate
  • Copper base plate
Documents

Design resources

Developer community