TT251N16KOF
Active and preferred
RoHS Compliant
Lead-free

TT251N16KOF

50 mm Thyristor/Thyristor Module with 1600 V in pressure contact technology
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TT251N16KOF
TT251N16KOF
ea.


Product details

  • (diT/dt)cr [A/µs] (@DIN IEC 747- 6)
    250
  • Configuration
    SCR / SCR Phase Control
  • Housing
    50 mm
  • IFAVM/TC / ITAVM/TC [A/°C] (@180° el sin)
    250/85
  • IFSM / ITSM [A] (@10ms, Tvj max)
    8000
  • Product Line
    Power Block
  • rT [mΩ] (@Tvj max)
    0.7
  • RthJC [K/W] (@180° el sin)
    0.13
  • Tvj [°C]
    125
  • VDRM / VRRM [V]
    1600
  • VT0 [V] (@Tvj max)
    0.8
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    320

OPN
TT251N16KOFHPSA1
Product Status active and preferred
Infineon Package BG-PB50-1
Package Name N/A
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-PB50-1
Package Name -
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
ea.
in stock
Thristor/Thyristor 50 mm Power Block 1600 V, 251 A module for phase control in pressure contact technology using an isolated copper base plate.

Features

  • Pressure contact technology
  • Industrial standard package
  • Electrically insulated base plate
  • Short on fail
  • Highest robustness and reliability

Applications

Documents

Design resources

Developer community