TLV4906K
Active and preferred
RoHS Compliant
Lead-free

TLV4906K

XENSIV™ TLV4906K Hall magnetic switch for industrial position sensing applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLV4906K
TLV4906K
ea.


Product details

  • Bhyst
    1.5 mT
  • Bop
    10 mT
  • Brp
    8.5 mT
  • Interfaces
    open collector
  • Language
    Magnetics
  • Planned to be available until at least
    2034
  • Product Category
    Sensors
  • Product Description
    Unipolar Hall switch for consumer applications
  • Supply Voltage range
    2.7 V to 18 V
  • Temperature range
    -40 °C to 125 °C
  • Type
    Unipolar

OPN
TLV4906KFTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 09/2010
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 09/2010
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
The TLV4906K is a high precision Hall effect switch with highly accurate switching thresholds for ambient operating temperatures up to 85°C. The TLV4906K is available in a SMD package PG-SC59-3-5 which is lead-free and halogen-free to meet current und future requirements.

Features

  • 2.7 V to 18 V supply voltage operation.
  • Operation from unregulated power supply.
  • stability of magnetic switching points.
  • mechanical stress error compensation.
  • Reverse battery protection (-18 V).
  • Superior temperature stability.
  • High ESD performance (± 4 kV HBM).
  • Digital output signal (open-drain).
  • Industrial / Consumer only
Documents

Design resources

Developer community