TLI5012B E1000
Active and preferred
RoHS Compliant
Lead-free

TLI5012B E1000

XENSIV™ TLI5012B E1000 GMR-based magnetic angle sensor with cost-effective SPI-compatible interface

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLI5012B E1000
TLI5012B E1000


Product details

  • Classification
    QM
  • Interfaces
    SPI, IIF
  • ISO 26262
    QM
  • Magnetic field range
    25 mT to 70 mT
  • Package
    SMD
  • Planned to be available until at least
    2033
  • Supply Voltage range
    -0.5 V to 6.5 V
  • Technology
    GMR
  • Temperature range
    -40 °C to 125 °C

OPN
TLI5012BE1000XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 09/2015
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 09/2015
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
The Infineon TLI5012B E1000 is a 360° angle sensor, detecting magnetic field orientation via integrated Giant Magneto Resistance elements. Pre-calibrated with stored parameters, it features an internal autocalibration algorithm for precise measurements over temperature and lifetime. Data communication is through bi-directional Synchronous Serial Communication (SPI-compatible). Also, it offers an Incremental Interface (IIF).

Features

  • Field sensing for angle measurement
  • 360° angle measurement with revolution
  • Max. 1.9° angle error over lifetime
  • SSC with 15 bit representation value
  • Incremental Interface with 12bit
  • Fast angle update period (42.7μs)
  • Autocalibration mode 1 enabled
  • Prediction disabled
  • Hysteresis set to 0.703°
  • Bus mode operation of multiple sensors
  • Diagnostic functions and status information
Documents

Design resources

Developer community