TLE9934EVW40L
coming soon
coming soon
RoHS Compliant

TLE9934EVW40L

MOTIX™ TLE9934EVW40L is a fully integrated SoC designed for small BLDC motors in automotive actuators, offering reliable and compact solution

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9934EVW40L
TLE9934EVW40L


Product details

  • Classification
    ISO 26262-compliant (ASIL B)
  • Family
    MOTIX™ motor control SoCs
  • Flash
    72 KByte
  • Frequency
    40 MHz
  • GPIO
    7
  • Interfaces
    PWM, LIN
  • MCU
    Arm® Cortex®-M23
  • Motor Driver
    3-phase bridge driver
  • Planned to be available until at least
    2038
  • Power Stage
    MOSFETs
  • Qualification
    Automotive
  • RAM
    6 KByte
  • Supply Voltage range
    5.5 V to 29 V
  • Temperature range
    -40 °C to 175 °C

OPN
Product Status coming soon
Infineon Package
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level 2a
Moisture Packing N/A
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status coming soon
Infineon Package
Package Name -
Packing Size 0
Packing Type
Moisture Level 2a
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
The MOTIX™ TLE9934EVW40L is a fully integrated System-on-Chip designed for small motors in automotive applications like HVAC flaps and expansion valves. Featuring an Arm® Cortex®-M23 core, LIN transceiver, gate driver, voltage regulator, and MOSFETs, it offers superior integration. Its B6 Bridge supports up to 2A peak current. This SoC is the ideal solution for efficient, space-saving motor control in automotive thermal management systems.

Features

  • 32-bit Arm® Cortex®-M23 core, 40 MHz
  • Single power supply from 5.5 V to 29 V
  • On-chip clock generation
  • 72 KB flash, 6 KB RAM, EEPROM emulation
  • LIN with protocol support (LINUART)
  • High voltage monitoring pin (MON)
  • Fast synchronous communication (SSC)
  • 3-phase motor driver incl. B6-Bridge
  • Fast 12-bit ADC up to 14 inputs
  • Temperature range: -40°C to 175°C
  • TSDSO-18 package
  • Integrated 3-phase current measurement

Benefits

  • Compact PCB design
  • Reduced BOM cost vs. discrete
  • Improved hardware features
  • Functional safety (ASIL-B)
  • Cybersecurity (TrustZone)
  • Premium design-in experience

Applications

Documents

Design resources

Developer community