TLE7273-2E V50
not for new design
RoHS Compliant
Lead-free

TLE7273-2E V50

The TLE7273-2E V50 with integrated window watchdog and reset is dedicated for microcontroller supplies under harsh automotive environment conditions.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE7273-2E V50
TLE7273-2E V50


Product details

  • Accuracy
    2 %
  • Dropout Voltage
    250 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    5.5 V to 45 V
  • Output Current max
    180 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    28 µA
  • Regulator Type
    General Purpose
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    Yes

OPN
TLE72732EV50XUMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY

Product Status not for new design
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
TLE7273-2: Ultra-low quiescent current for battery-connected applications. Shutdown capability via Enable input (<3µA current consumption). Equipped with output current limitation, overtemperature shutdown. Protects against overload, short circuit, over-temperature. Wide junction temperature range: -40°C to 150°C.

Features

  • Output Voltage 5 V, 3.3 V or 2.6 V
  • Output Voltage Tolerance ±2% Up To 180mA
  • Ultra Low Quiescent Current Consumption < 36 µA
  • Enable Function
  • Very Low Dropout Voltage
  • Reset With Adjustable Power-On delay
  • Window Watchdog With
  • Current Dependent Deactivation
  • Output Current Limitation
  • Wide Operation Range Up To 45 V
  • Wide Temperature Range From -40 °C To 150 °C
  • Overtemperature Shutdown
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Wide input operation and temperature range
  • Very low quiescent current stable with 470nF ceramic capacitor
  • Very low dropout

Applications

Documents

Design resources

Developer community