Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
TLE7272-2E
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TLE7272-2E

END OF LIFE
The TLE7272-2E is a LDO for load currents up to 300 mA. An input voltage up to 42 V is regulated to V Q,nom = 5.0 V with a precision of ±2%.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Accuracy
    2 %
  • Dropout Voltage
    250 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Family
    OPTIREG™ linear General Purpose
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    5.5 V to 42 V
  • Output Current max
    300 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    2034
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    20 µA
  • Regulator Type
    General Purpose
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    No

OPN
TLE72722EXUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
TLE7272-2: IC ideal for µ-controller supply. Integrated reset circuitry for power on timing, output voltage monitoring. Stable operation with ceramic output capacitors (down to 470nF). Designed for automotive applications, protected against overload, short circuit, and overtemperature. Output current limitation, overtemperature shutdown circuit. Also suitable for applications needing stabilized 5V voltage.

Features

  • Ultra Low Current Consumption 20 µA
  • Output Voltage 5 V ±2%
  • Output Current up to 300 mA
  • Power-On and Under voltage Reset
  • Reset Low Down to V Q = 1 V
  • Enable Input
  • Output Current Limitation
  • Overtemperature Shutdown
  • -40°C to 150°C Range
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Wide Input Operation&Temperature Range
  • Very low dropout

Diagrams

TLE7272-2E
TLE7272-2E
TLE7272-2E TLE7272-2E TLE7272-2E
Documents

Design resources

Developer community