TLE7270-2G
Active and preferred
RoHS Compliant

TLE7270-2G

The TLE7270-2G is a LDO for load currents up to 300 mA. An input voltage up to 42 V is regulated to V Q,nom = 5.0 V with a precision of ±2%.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE7270-2G
TLE7270-2G
ea.


Product details

  • Accuracy
    2 %
  • Dropout Voltage
    200 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    No
  • Family
    OPTIREG™ linear General Purpose
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    5.5 V to 42 V
  • Output Current max
    300 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    2034
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    20 µA
  • Regulator Type
    General Purpose
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    No

OPN
TLE72702GATMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2037
Launch Date 06/2009
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2037
Launch Date 06/2009
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY
ea.
in stock
TLE7270-2: Integrated reset circuitry for power on timing, output voltage monitoring. Suitable for µ-controller supply. Stable operation with ceramic output capacitors (down to 470nF). Designed for automotive applications. Protected against overload, short circuit, and overtemperature. Output current limitation, overtemperature shutdown circuit. Also suitable for other applications needing stabilized 5V voltage.

Features

  • Ultra Low Current Consumption 20 µA
  • Output Voltage 5 V ±2%
  • Output Current up to 300 mA
  • Power On and Undervoltage Reset
  • Reset Low Down to V Q = 1 V
  • Very Low Dropout Voltage
  • Overtemperature Shutdown
  • 40°C - 150°C Range
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Wide Input Operation&Temperature Range
  • Very low dropout

Applications

Diagrams

TLE7270-2G
TLE7270-2G
TLE7270-2G TLE7270-2G TLE7270-2G
Documents

Design resources

Developer community