TLE5012B E9000
Active and preferred
RoHS Compliant
Lead-free

TLE5012B E9000

XENSIV™ TLE5012B E9000 GMR-based magnetic angle sensor with diagnostic functions and status information
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE5012B E9000
TLE5012B E9000
ea.


Product details

  • Classification
    ISO 26262-ready
  • Interfaces
    SPI, SPC
  • ISO 26262
    ready, ready
  • Magnetic field range
    25 mT to 70 mT
  • Package
    SMD
  • Planned to be available until at least
    2034
  • Supply Voltage range
    -0.5 V to 6.5 V
  • Supply Voltage ((V))
    -0.5-6.5
  • Technology
    GMR
  • Temperature range
    -40 °C to 150 °C

OPN
TLE5012BE9000XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
The TLE5012B is a 360° angle sensor using iGMR elements to detect magnetic field orientation. Pre-calibrated with stored parameters in laser fuses. Optional internal autocalibration for improved precision. Data communication via SSC (SPI-compatible). Other interfaces: PWM, SPC, HSM, and IIF. Pre-configured derivates with various interface settings available. Online diagnostics for reliable operation.

Features

  • GMR principle
  • Magnetic field sense angle measurement
  • 360° measurement revolution counter
  • Highly accurate single bit SD-ADC
  • Absolute angle on O/P resolution 0.01°
  • 16 bit of sine /cosine value interface
  • Bi-directional SSC Interface 8 Mbit/s
  • Supports Safety Integrity Level (SIL)
  • Interfaces:SSC, PWM,IIF,HSM,ShortPWMCode
  • O/P pins can be configuredas push-pull
  • Bus mode operation of SSCSPC interface
Documents

Design resources

Developer community