TLE5009 E1010
Active and preferred
RoHS Compliant
Lead-free

TLE5009 E1010

XENSIV™ TLE5009 E1010 GMR-based magnetic angle sensor with improved angular accuracy
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE5009 E1010
TLE5009 E1010
ea.


Product details

  • Classification
    ISO 26262-ready
  • Interfaces
    Analog
  • ISO 26262
    ready
  • Magnetic field range
    24 mT to 50 mT
  • Package
    SMD
  • Planned to be available until at least
    2033
  • Supply Voltage range
    -0.5 V to 6.5 V
  • Supply Voltage ((V))
    -0.5-6.5
  • Technology
    GMR
  • Temperature range
    -40 °C to 150 °C

OPN
TLE5009E1010FUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 05/2012
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 05/2012
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
TLE5009: Analog angle sensor with GMR elements for sine and cosine angles (0-360°). Temperature compensated, constant output voltage over a wide range. For differential applications, uses A/D-converter dynamic range with the same supply as reference. Types: TLE5009-E2000 & TLE5009-E2010 (5 V), TLE5009-E1000 & TLE5009-E1010 (3.3 V). TLE5009-E2010 & TLE5009-E1010 have improved angular accuracy with production trimming at two temperatures.

Features

  • 3V to 5.5V operating supply voltage
  • Low current consumption, quick start-up
  • Overvoltage detection
  • 360° contactless angle measurement
  • Optimized output for 3.3V/5V circuits
  • Air gap immunity, GMR sensing
  • High accuracy: 0.6° angle error
  • Automotive qualified
Documents

Design resources

Developer community