TLE49SRC3
Active and preferred
RoHS Compliant
Lead-free

TLE49SRC3

XENSIV™ TLE49SRC3 Hall magnetic angle sensor with stray-field robustness, high accuracy, and flexible package and interface options
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE49SRC3
TLE49SRC3
ea.


Product details

  • Classification
    ISO 26262-compliant
  • Interfaces
    SPC
  • Magnetic field range
    10 mT to 90 mT
  • Package
    PG-SSO-3
  • Planned to be available until at least
    2039
  • Supply Voltage range
    -21 V to 26 V
  • Technology
    Hall
  • Temperature range
    -40 °C to 150 °C

OPN
TLE49SRC3XTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2039
Launch Date 10/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2039
Launch Date 10/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
Electrification of cars with internal combustion engines and introduction of electric main drives increase electro-magnetic interference potential, causing issues for electronic sub systems. Differential Hall cells enable stray field robust magnetic field measurement. Signal conditioning and digital signal processing units ensure best performance and accuracy in harsh environments.

Features

  • Withstands mag. strayfield up to 8mT
  • Angle error<1°, with look up table<0.5°
  • Enables ASIL D compliant systems
  • Very low jitter delay ±1µs
  • Configurable latency 9.8µs ~ 26ms
  • Compensates package stress
  • Package includes silicon capacitors
  • Follows zero defect quality policy

Benefits

  • Saves cost for shielding
  • Safety mechanisms & error indication
  • Higher mech. production tolerance
  • Data synch with other sensors

Applications

Documents

Design resources

Developer community