TLE4984C-HT E6747
Active
RoHS Compliant
Lead-free

TLE4984C-HT E6747

XENSIV™ TLE4984C-HT E6747 Hall camshaft sensor for SmCo back-bias magnets
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4984C-HT E6747
TLE4984C-HT E6747
ea.


Product details

  • Additional Information
    TC_magnet -600ppm/K
  • Applications
    Camshaft
  • Budgetary Price €/1k
    2.14
  • C Package Available
    Yes
  • Chopped Monocell
    Yes
  • Direction Detection
    No
  • Enhanced ESD
    Yes
  • Green
    RoHS compliant
  • Interfaces
    Voltage
  • Programmable
    Yes
  • Technology
    Hall
  • True Power On
    Yes
  • Type of Hysteresis
    hidden fixed
  • Vibration Suppression
    No

OPN
TLE4984CHTE6747HAMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 1500
Packing Type AMMO-PACK
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1500
Packing Type AMMO-PACK
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
Infineon XENSIV TLE4984C is a magnetic Hall sensor for automotive camshafts. High accuracy & stability with chopped Hall tech. Electrical trimming sets switching points for power-on capability despite production spreads. Self-calibration ensures accuracy during operation. Three-pin package with open drain output & integrated capacitors for EMC performance.

Features

  • True Power On functionality (TPO)
  • Programmable switching points
  • Programmable temperature coefficient
  • Single chip solution
  • Automotive qualified
  • TIM for larger fabrication tolerances
  • High accuracy and high stability
  • High resistance to mechanical stress
  • Digital output signal(voltage interface)
  • Short-circuit protection
  • Enhanced ESD performance

Applications

Documents

Design resources

Developer community