TLE4971-A120N5-E0001
Active and preferred
RoHS Compliant
Lead-free

TLE4971-A120N5-E0001

XENSIV™ TLE4971-A120N5-E0001 high-accuracy coreless current sensor with analog interface and dual fast OCD outputs
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4971-A120N5-E0001
TLE4971-A120N5-E0001
ea.


Product details

  • Accuracy
    2 %
  • Classification
    AEC-Q100
  • Current rail
    internal (iCR)
  • Current range
    120 A
  • Diagnosis
    OCD 1, OCD 2, OV, UV, diagnosis mode
  • Green
    RoHS compliant, Halogen free
  • Interfaces
    Analog
  • Isolation VIORM
    1150 V
  • Planned to be available until at least
    2039
  • Supply Voltage
    3.1 - 3.5 V

OPN
TLE4971A120N5E0001XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock
Coreless automotive current sensor, pre-programmed offers high precision current measurement in applications with lower currents usable for AC and DC measurements. All negative effects commonly known from sensors using flux concentration techniques are avoided. The differential measurement principle allows great stray field suppression for operation in harsh environments.

Features

  • Integrated current rail with 220µΩ
  • SMD package with very small form factor
  • Single supply voltage, 3.1V to 3.5V
  • Highly accurate,DC&AC current sensing
  • Typical bandwidth of 210kHz
  • Excellent stability of offset over temp
  • Galvanic functional isolation upto 1150V
  • Superior magnetic stray field supression
  • Two independent fast (OCD) pins
  • Pre-calibrated sensor
  • AEC-Q100 grade 1 qualified

Applications

Documents

Design resources

Developer community