TLE49601-5M-S2
Active and preferred
RoHS Compliant
Lead-free

TLE49601-5M-S2

XENSIV™ TLE49601-5M-S2 Hall magnetic switch supporting functional safety applications with requirements up to ASIL B
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE49601-5M-S2
TLE49601-5M-S2
ea.


Product details

  • Bhyst
    30 mT
  • Bop
    15 mT
  • Brp
    -15 mT
  • Interfaces
    open collector
  • Product Description
    High precision automotive qualified bipolar Hall latch with functional safety (ASIL B)
  • Supply Voltage range
    3 V to 32 V
  • Temperature range
    -40 °C to 170 °C
  • Type
    Latch

OPN
TLE496015MS2XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 12/2024
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 12/2024
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
ea.
in stock
XENSIV™ TLE4960x magnetic switch family can measure the magnetic field orthogonal to the PCB direction in Z direction.

Features

  • ASIL B compliant device
  • ISO 26262 safety elementup to ASIL B
  • Built-in diagnostic with fault indication
  • Highly accurate sensitivity
  • Over current protection
  • High robustness
  • Reverse battery protection (-18 V)
  • Load dump capability up to 42 V
  • ESD performance ± 4 kV

Applications

Documents

Design resources

Developer community