TLE4946K
Active and preferred
RoHS Compliant
Lead-free

TLE4946K

XENSIV™ TLE4946K integrated circuit Hall-effect sensor for applications requiring high accuracy
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4946K
TLE4946K
ea.


Product details

  • Bhyst
    28 mT
  • Bop
    14 mT
  • Brp
    -14 mT
  • Interfaces
    open collector
  • Language
    Magnetics
  • Planned to be available until at least
    2034
  • Product Category
    Sensors
  • Product Description
    Automotive qualified Hall latch
  • Supply Voltage range
    2.7 V to 24 V
  • Temperature range
    -40 °C to 170 °C
  • Type
    Latch

OPN
TLE4946KHTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 06/2008
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 06/2008
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
TLE4946K from Infineon is a bipolar Hall-effect latch, that is automotive qualified, but also perfect fitting into industrial applications. The sensors´ precise magnetic switching points and high temperature stability are achieved by active compensation circuits and chopper techniques on chip.

Features

  • 2.7 V to 24 V supply voltage operation
  • Operation from unregulated power supply
  • High sensitivity
  • Active Error Comp for stress resistance
  • Reverse battery protection (Vs = -18V)
  • Superior temperature stability
  • Low jitter (typ. 1μs)
  • High ESD performance (± 4 kV HBM)
  • Digital output signal
Documents

Design resources

Developer community