TLE493D-P3B6 A0
Active and preferred
RoHS Compliant
Lead-free

TLE493D-P3B6 A0

XENSIV™ TLE493D-P3B6 A0 magnetic 3D sensor with I²C interface and wake-up function
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE493D-P3B6 A0
TLE493D-P3B6 A0
ea.


Product details

  • Additional Information
    improved accuracy
  • Classification
    ISO 26262-compliant, AEC-Q100
  • Interfaces
    I²C
  • Planned to be available until at least
    2038
  • Pre-Programed Init Address
    Yes
  • Target Application
    Automotive
  • Wake-Up Functionality
    Yes

OPN
TLE493DP3B6A0HTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 11/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 11/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock
XENSIV™ TLE493D-P3B6 is a magnetic 3D sensor based on Hall technology. This sensor is part of Infineon's latest generation of 3D Hall sensors. The TLE493D-x3xx family complements our 3D Hall portfolio with sensors that offer a wider supply voltage range, full ISO26262 compliance and improved drift values. The TLE493D-P3B6 variant targets all automotive, consumer and industrial applications that demand extended precision.

Features

  • Best accuracy package-size fit
  • Supply voltage 3.3 V and 5 V
  • ISO 26262 compliant (ASIL B)
  • Magnetic field range selectable
  • Extended precision
  • Wake-up feature
  • Integrated temperature measurement
  • Operating temperature -40°C to 150°C
  • I2C interface
  • available with different I2C addresses

Benefits

  • Broad application range
  • Small PCB footprint
  • Wide supply voltage range (2.8…5.5V)
  • Enables cost efficient magnetic design
  • Functional safety support
  • Low power consumption
  • Demo-boards, code examples available

Applications

Documents

Design resources

Developer community