Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
TLE4470GS
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TLE4470GS

END OF LIFE
The TLE4470GS features two very low-drop outputs, namely a main output Q2 for loads up to 350 mA and a stand-by output Q1 providing a max. of 180 mA.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4470GS
TLE4470GS


Product details

  • Accuracy
    2 %, 2 %
  • Dropout Voltage
    300 mV
  • Early Warning
    Yes
  • Enable (=Inhibit)
    Yes
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    5.6 V to 45 V
  • Output Current max
    100 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    180 µA
  • Regulator Type
    General Purpose
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    No

OPN
TLE4470GSXUMA1
Product Status discontinued
Infineon Package PG-DSO-14
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package PG-DSO-14
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
It is designed to supply microprocessor systems under the severe conditions of automotive applications and therefore equipped with additional protection functions against overload, short-circuit and overtemperature events. Of course the TLE4470GS can also be used in any other applications where two stabilized voltages are required.Alternatively, the TLE4470 is also available in PG-DSO-20 package, as TLE4470G .

Features

  • Stand-by output 180 mA; 5 V  ±  2
  • Adjustable reset switching threshold
  • Main output 350 mA; tracked to the stand-by output
  • Low quiescent current consumption in standby mode
  • Disable function for main output
  • Wide operation range up to 45 V
  • Very low dropout
  • Power-on-reset circuit sensing the stand-by voltage
  • Early warning comparator for supply undervoltage
  • Output protected against short-circuit
  • Wide temperature range of -40° C to 150° C
  • Overtemperature protection
  • Overload protection
  • Green product (RoHS compliant)
  • AEC qualified

Benefits

  • Robust protection features
  • Wide input operation and temperature range

Applications

Documents

Design resources

Developer community