TLE42994GM
Active and preferred
RoHS Compliant
Lead-free

TLE42994GM

The TLE42994G is especially designed for automotive applications that need to be in ON state during the car’s engine is turned off.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE42994GM
TLE42994GM
ea.


Product details

  • Accuracy
    2 %
  • Dropout Voltage
    220 mV
  • Early Warning
    Yes
  • Enable (=Inhibit)
    Yes
  • Family
    OPTIREG™ linear General Purpose
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    5.5 V to 45 V
  • Output Current max
    150 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    65 µA
  • Regulator Type
    General Purpose
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    No

OPN
TLE42994GMXUMA3
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 01/2017
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 01/2017
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
MY
ea.
in stock
The TLE42994E regulates up to 45V to 5.0V output, driving loads up to 150mA. It includes short-circuit protection, overtemperature shutdown, and a reset signal for 4.65V output. The power-on reset delay time can be programmed, and it has an additional sense comparator for undervoltage conditions. The PG-SSOP-14 exposed pad package has an enable function, consuming less than 1µA when disabled.

Features

  • Output Voltage 5 V ± 2%
  • Output Current up to 150 mA
  • Extreme Low Current Consumption
  • Below 1 µA Current Consumption
  • Early Warning
  • Power-on and Undervoltage Reset with PDT
  • Reset Low Down to V Q = 1 V
  • Adjustable Reset Threshold
  • Very Low Dropout Voltage
  • Output Current Limitation
  • Reverse Polarity Protection
  • Over temperature Protection

Benefits

  • Robust Protection Features
  • Wide input & temp range operation

Applications

Diagrams

TLE42994GM
TLE42994GM
TLE42994GM TLE42994GM TLE42994GM
TLE42994GM TLE42994GM TLE42994GM
Documents

Design resources

Developer community