Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
TLE4276D V50
END OF LIFE
discontinued
RoHS Compliant

TLE4276D V50

END OF LIFE
The TLE4276D V50 is a low-drop voltage regulator in a TO package. The maximum output current is 400 mA.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Accuracy
    4 %
  • Base Product
    TLE4276
  • Dropout Voltage
    250 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    5.5 V to 40 V
  • Output Current max
    400 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    n.a
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    100 µA
  • Regulator Type
    General Purpose
  • Reset
    No
  • Status Output
    No
  • Watchdog
    No

OPN
TLE4276DV50ATMA2
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The IC regulates an input voltage up to 40 V to V Q,nom = 5.0 V (V50), 8.5 V (V85), 10 V (V10) and adjustable voltage (V). The maximum output current is 400 mA. The IC can be switched off via the inhibit input, which causes the current consumption to drop below 10 µA. The IC is short-circuit- proof and includes temperature protection which turns off the device at over temperature.TLE42764D V50 is the available version of this product.

Features

  • 5 V, 8.5 V, 10 V or variable output voltage
  • Output voltage tolerance  ≤   ± 4%
  • 400 mA current capability
  • Low-drop voltage
  • Inhibit input
  • Very low current consumption
  • Short-circuit-proof
  • Reverse polarity proof
  • Suitable for use in automotive electronics
  • Green Product (RoHS compliant)
  • AEC Qualified
  • Wide Temperature Range  40 °C = T j ; = 150 °C

Benefits

  • Robust protection features
  • Wide input operation and temperature range

Applications

Documents

Design resources

Developer community