Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
TLE4275G V33
END OF LIFE
discontinued
RoHS Compliant

TLE4275G V33

END OF LIFE
The TLE4275G V33 is a monolithic integrated low dropout fixed output voltage regulator for loads up to 400mA.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Accuracy
    2 %
  • Base Product
    TLE4275xV33
  • Dropout Voltage
    300 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    No
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    4.4 V to 42 V
  • Output Current max
    400 mA
  • Output Voltage Type
    3.3 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    n.a
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    180 µA
  • Regulator Type
    General Purpose
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    No

OPN
TLE4275GV33ATMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
An integrated reset generator with adjustable power-on delay time as well as several protection circuits predestine the IC for supplying microprocessor systems in an automotive environment.

Features

  • Output voltage 3.3 V ± 2 %
  • Current capability 400 mA
  • Stable with ceramic output capacitor
  • Reset circuit functional without supply voltage present
  • Reset output active low down to V Q ; = 1 V
  • Reset circuit sensing the output voltage with programmable delay time
  • Maximum input voltage -42 V ≤ V I ; ≤ +45 V
  • ESD Resistivity 4 kV (Human Body Model)
  • Reverse polarity protection
  • Short circuit protection
  • Over temperature shutdown
  • Automotive temperature range -40 °C ≤ T j ; ≤ 150 °C
  • Green Product (RoHS compliant)
  • AEC qualified

Benefits

  • Robust protection features
  • Wide input operation and temperature range

Applications

Documents

Design resources

Developer community