TLE4274GS V25
Active and preferred
RoHS Compliant
Lead-free

TLE4274GS V25

The TLE4274GS V25 is a voltage regulator available in a SOT223 package. The maximum output current is 400 mA.
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Accuracy
    4 %
  • Dropout Voltage
    1000 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    No
  • Family
    OPTIREG™ linear General Purpose
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    4.7 V to 40 V
  • Output Current max
    400 mA
  • Output Voltage Type
    2.5 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    100 µA
  • Regulator Type
    General Purpose
  • Reset
    No
  • Status Output
    No
  • Watchdog
    No

OPN
TLE4274GSV25HTMA1 TLE4274GSV25HTSA2
Product Status active and preferred active and preferred
Infineon Package
Package Name SOT-223 SOT-223
Packing Size 4000 1000
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 1 1
Moisture Packing NON DRY NON DRY
Lead-free Yes Yes
Halogen Free No No
RoHS Compliant Yes Yes
Est. Longevity Date 2038 2038
Launch Date 01/2021 11/2016
Country of Assembly (CoA)
MY
-
Country of Diffusion (CoD)
MY
-
Infineon stock last updated:
ea. in stock
ea. in stock

Product Status
Active
Infineon Package
Package Name SOT-223
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 01/2021
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock

Product Status
Active
Infineon Package
Package Name SOT-223
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 11/2016
Country of Assembly (CoA) -
Country of Diffusion (CoD) -
The IC regulates an input voltage up to 40 V to V Qrated = 3.3 V/2.5 V. The maximum output current is 400 mA. The IC is short-circuit proof and has a shutdown circuit protecting it against over temperature. The TLE 4274 is also available as 5 V, 8.5 V and 10 V version. Please refer to the datasheet TLE 4274.

Features

  • Output voltage: 3.3 V/2.5 V ± 4%
  • Current capability 400 mA
  • Very low current consumption
  • Short-circuit proof
  • Reverse polarity proof
  • Suitable use in automotive electronics
  • AEC Qualified
  • Temperature R 40°C≤Tj≤150°C

Benefits

  • Robust protection features
  • Wide input & temp range operation

Applications

Documents

Design resources

Developer community