TLE4274G V10
Active and preferred
RoHS Compliant

TLE4274G V10

The TLE4274G V10 is a low drop voltage regulator available in a TO263 package.The maximum output current is 400 mA.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4274G V10
TLE4274G V10
ea.


Product details

  • Accuracy
    4 %
  • Dropout Voltage
    250 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    No
  • Family
    OPTIREG™ linear General Purpose
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    10.5 V to 40 V
  • Output Current max
    400 mA
  • Output Voltage Type
    10.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    100 µA
  • Regulator Type
    General Purpose
  • Reset
    No
  • Status Output
    No
  • Watchdog
    No

OPN
TLE4274GV10ATMA2
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 05/2015
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 05/2015
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock
The IC regulates an input voltage up to 40 V to V Qrated = 5.0 V (V50), 8.5 V (V85) and 10 V (V10). The maximum output current is 400 mA. The IC is short-circuit proof and incorporates temperature protection that disables the IC at over temperature. A 3.3 V and 2.5 V version is also available. For information about the low output voltage types please refer to the data sheet TLE4274 / 3.3 V; 2.5 V.

Features

  • Output voltage 5 V, 8.5 V or 10 V
  • Output voltage tolerance ≤ ±4%
  • Current capability 400 mA
  • Low-drop voltage
  • Very low current consumption
  • Short-circuit proof
  • Suitable use in automotive electronics
  • Green Product version of TLE 4274
  • AEC qualified
  • Temperature R 40°C≤Tj≤150°C

Benefits

  • Robust protection features
  • Wide input & temp range operation

Applications

Documents

Design resources

Developer community