TLE42744E V50
Active and preferred
RoHS Compliant
Lead-free

TLE42744E V50

The TLE42744E V50 is a monolithic integrated low dropout voltage regulator for load currents up to 400 mA.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE42744E V50
TLE42744E V50
ea.


Product details

  • Accuracy
    2 %
  • Base Product
    TLE42744
  • Dropout Voltage
    250 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    No
  • Family
    EiceDRIVER™ isolated gate driver ICs for EV
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    5.5 V to 40 V
  • Output Current max
    400 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    100 µA
  • Regulator Type
    General Purpose
  • Reset
    No
  • Status Output
    No
  • Watchdog
    No

OPN
TLE42744EV50XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 07/2009
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 07/2009
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock
Regulating input voltage up to 40V, TLE42744 ensures precision V Q,nom of 5V / 3.3V with ±2% accuracy. Ideal for automotive and other applications, it safeguards against overload, short circuit, and over-temperature issues. Featuring low quiescent current, it's perfect for V BAT-connected applications.

Features

  • Very Low Current Consumption
  • Output Voltages 5 V and 3.3 V ±2%
  • Output Current up to 400 mA
  • Very Low Dropout Voltage
  • Output Current Limitation
  • Reverse Polarity Protection
  • Wide Temperature Range
  • From -40 °C up to 150 °C
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Robust protection features
  • Wide input & temp range operation
Documents

Design resources

Developer community