TLE4270-2G
Active and preferred
RoHS Compliant

TLE4270-2G

The TLE4270-2G is a 5-V low drop fixed-voltage regulator. The maximum input voltage is 42 V (65 V, ≤ 400 ms).
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4270-2G
TLE4270-2G
ea.


Product details

  • Accuracy
    2 %
  • Dropout Voltage
    350 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    No
  • Family
    OPTIREG™ linear General Purpose
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    6 V to 42 V
  • Output Current max
    550 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    Yes
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    1000 µA
  • Regulator Type
    Application Specific - 24V
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    No

OPN
TLE42702GATMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 01/2008
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 01/2008
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock
Up to an input voltage of 26 V and for an output current up to 650 mA it regulates the output voltage within a 2% accuracy. The short circuit protection limits the output current of more than 650 mA. The device incorporates overvoltage protection and a temperature protection which turns off the device at high temperatures.

Features

  • Output voltage tolerance ≤ ± 2%
  • 650 mA output current capability
  • Low-drop voltage
  • Reset functionality
  • Adjustable reset time
  • Suitable Use in Automotive Electronics
  • Reverse polarity protection
  • Input voltage up to 42 V
  • Overvoltage Protection up to 65V(≤400ms)
  • Short-circuit proof
  • Wide temperature range

Benefits

  • Robust protection features
  • Integrated overvoltage detection

Applications

Diagrams

TLE4270-2G
TLE4270-2G
TLE4270-2G TLE4270-2G TLE4270-2G
Documents

Design resources

Developer community