TLE4267GM
Active and preferred
RoHS Compliant
Lead-free

TLE4267GM

TLE4267GM is a 5-V low drop voltage regulator for automotive applications in the PG-TO220-7 or PG-DSO-14-30 package.
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Accuracy
    2 %
  • Dropout Voltage
    300 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Family
    OPTIREG™ linear General Purpose
  • Hold
    Yes
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    5.5 V to 40 V
  • Output Current max
    400 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    Yes
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    1300 µA
  • Regulator Type
    Application Specific - 24V
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    No

OPN
TLE4267GMXUMA2 TLE4267GMXUMA1
Product Status active and preferred discontinued
Infineon Package PG-DSO-14
Package Name N/A N/A
Packing Size 2500 2500
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 2a N/A
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Est. Longevity Date 2038 -
Launch Date 04/2017 -
Country of Assembly (CoA)
PH
-
Country of Diffusion (CoD)
AT,MY
-
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 04/2017
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
AT,MY
ea.
in stock

Product Status discontinued
Infineon Package PG-DSO-14
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date -
Launch Date -
Country of Assembly (CoA) -
Country of Diffusion (CoD) -
It supplies an output current of > 400 mA. The IC is shortcircuit-proof and has an overtemperature protection circuit.

Features

  • Output voltage tolerance ≤ ±2%
  • 400 mA output current capability
  • Low-drop voltage
  • Very low standby current consumption
  • Input voltage up to 40 V
  • Overvoltage protection up to 60 V
  • ESD protection up to 2000 V
  • Adjustable reset time
  • On/off logic
  • Overtemperature protection
  • Reverse polarity protection

Benefits

  • Robust protection features
  • integrated overvolatege detection
Documents

Design resources

Developer community