TLE4263-2GS
Active and preferred
RoHS Compliant
Lead-free

TLE4263-2GS

OPTIREG™ linear TLE4263-2GS: A compact, reliable voltage regulator for automotive use. Monolithic design, low dropout, SMD package PG-DSO-8.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4263-2GS
TLE4263-2GS
ea.


Product details

  • Accuracy
    2 %
  • Base Product
    TLE4263x
  • Dropout Voltage
    350 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    5.5 V to 45 V
  • Output Current max
    180 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    900 µA
  • Regulator Type
    General Purpose
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    Yes

OPN
TLE42632GSXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 01/2025
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 01/2025
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
MY
ea.
in stock
The OPTIREG™ linear TLE4263-2GS regulates input voltage (up to 45V) to 5.0V, with a load capacity of 180mA. It offers short-circuit protection, overtemperature shutdown, power-on reset, undervoltage reset, watchdog circuit, and an inhibit input. Reset output and watchdog trigger time can be adjusted with external components. Inhibit input switches off the IC, minimizing current consumption (typically 0mA).

Features

  • Output voltage tolerance ≤ ±2%
  • 180 mA output current capability
  • Low-drop voltage
  • Very low standby current consumption
  • Overtemperature protection
  • Reverse polarity protection
  • Short-circuit proof
  • Adjustable reset threshold
  • Watchdog for monitoring microprocessor
  • Power-on and undervoltage reset with programmable delay time
  • Reset low down to VQ = 1V
  • Wide temperature range
  • Suitable for use in automotive electronics
  • Green Product (RoHS compliant)

Benefits

  • Robust Protection Features
  • Wide Input Operation and Temperature Range

Applications

Diagrams

TLE4263-2GS-Block-Diagram-1_2
TLE4263-2GS-Block-Diagram-1_2
TLE4263-2GS-Block-Diagram-1_2 TLE4263-2GS-Block-Diagram-1_2 TLE4263-2GS-Block-Diagram-1_2
TLE4263-2GS-Block-Diagram-2_2 TLE4263-2GS-Block-Diagram-2_2 TLE4263-2GS-Block-Diagram-2_2
Documents

Design resources

Developer community