Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
TLD1121EL
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TLD1121EL

END OF LIFE
LITIX™ Basic TLD1121EL is a one channel high side driver IC with integrated output stages

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Control Inputs
    1
  • Feedback Output
    No
  • Inhibit
    Yes
  • Iq
    0.1 µA
  • Language
    SPICE
  • Open Load Detection
    Yes
  • Operating Temperature range
    -40 °C to 150 °C
  • Output Channels
    1
  • Output Current
    180 mA
  • Product Category
    Automotive Lighting ICs
  • PWM engine
    No
  • PWM
    Yes
  • Short Circuit Protection
    Yes
  • Short GND Detection
    Yes
  • Tolerance
    7%
  • Topology
    Linear
  • VQ (multiple)
    40.0 V
  • VS range
    5.5 V to 40 V

OPN
TLD1121ELXUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
The TLD1121EL is designed to control LEDs with a current up to 360 mA. In typical automotive applications the device is capable to drive i.e. 3 red LEDs with a current up to 180 mA, which is limited by thermal cooling aspects. The output current is controlled practically independent of load and supply voltage changes.

Features

  • 1 Channel device with integrated output stage (current sources), optimized to drive LEDs
  • Output current up to 360mA per channel
  • Low current consumption in sleep mode
  • PWM-operation supported via VS- and EN-pin
  • Output current adjustable via external low power resistor and possibility to connect PTC resistor for LED protection during over temperature conditions
  • Reverse polarity protection
  • Overload protection
  • Undervoltage detection
  • Open load and short circuit to GND diagnosis
  • Wide temperature range: -40 °C < Tj < 150 °C
  • PG-SSOP14 package with exposed heatslug
  • Green Product (RoHS compliant)
  • AEC Qualified

Applications

Documents

Design resources

Developer community