TDB6HK180N16RR
Active and preferred
RoHS Compliant

TDB6HK180N16RR

EconoBRIDGE™ 1600 V half controlled bridge with brake chopper
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TDB6HK180N16RR
TDB6HK180N16RR
ea.


Product details

  • Configuration
    Half Controlled Bridges with Brake Chopper
  • Housing
    EconoBRIDGE™
  • I(FSM) max
    1400 A
  • IRMSM
    180 A
  • Voltage Class max
    1600 V

OPN
TDB6HK180N16RRBPSA1
Product Status active and preferred
Infineon Package AG-ECONO2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-ECONO2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE,MY
ea.
in stock
eupec™ EconoBRIDGE™ - 1600V Half Controlled Bridge Module with Brake Chopper for a more compact converter design.

Features

  • 2.5 kV AC 1min insulation
  • Al2O3 substrate
  • High power density
  • High mechanical robustness
  • Isolated Copper base plate
  • Solder contact technology
  • RoHS compliant

Diagrams

Circuit_diagram_eupec_EconoBRIDGE_2_Rectifier_e
Circuit_diagram_eupec_EconoBRIDGE_2_Rectifier_e
Circuit_diagram_eupec_EconoBRIDGE_2_Rectifier_e
Documents

Design resources

Developer community