TDA38813
Active and preferred
RoHS Compliant
Lead-free

TDA38813

12 A Synchronous Buck regulator with FAST COT control, adjustable current limit & voltage tracking
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TDA38813
TDA38813
ea.


Product details

  • Accuracy
    0.5 %
  • Additional Information
    Vref = 0.6V +/- 0.5%
  • Design Tool
    Tina Model
  • Early Warning
    No
  • Family
    Analog DC-DC Voltage regulator
  • Industrial 24V Input
    No
  • Input Voltage range
    2.7 V to 16 V
  • Internal Bias LDO
    Yes
  • Iout max
    12 A
  • Moisture Sensitivity Level
    2
  • Number of Outputs
    1
  • Operating Temperature range
    -40 °C to 125 °C
  • Output Voltage range
    0.9 V to 5.5 V
  • Over Voltage Protection
    Yes
  • Package
    PG-TSNP-21-1
  • Product Category
    Analog
  • Qualification
    Industrial
  • Regulator Type
    Single Output
  • Switching Frequency range
    600 kHz to 1000 kHz
  • Technology
    Fast Constant On-Time
  • Topology
    Buck
  • Type
    Single phase

OPN
TDA38813XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
DE
ea.
in stock
The TDA38813 is a 12 A fully integrated and highly efficient DC-DC buck regulator. It uses a fast Constant On-Time (COT) control scheme, which simplifies the design efforts and achieves fast transient response while maintaining excellent line and load regulation. It can operate over a wide range of input voltage (2.7 V to 16 V) using an external bias supply.

Features

  • Wide inputvoltagerange
  • No external compensation
  • Supports both FCCM and DEMmode
  • Programmable Fsw
  • Soft start
  • OCP limit
  • Enhanced protection features

Benefits

  • Support diverseend applications
  • Compact design
  • No external components
  • Efficiency at light/full load
  • Robust design and reliability

Applications

Documents

Design resources

Developer community