TDA38806
Active and preferred
RoHS Compliant
Lead-free

TDA38806

6 A Synchronous buck regulator with FAST COT control, adjustable current limit & voltage tracking

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TDA38806
TDA38806


Product details

  • Accuracy
    0.5 %
  • Additional Information
    Vref = 0.6 V +/- 0.5%
  • Design Tool
    Tina Model
  • Early Warning
    No
  • Family
    Analog DC-DC voltage regulator
  • Features
    No, No, No, No
  • Industrial 24V Input
    No
  • Input Voltage range
    2.7 V to 16 V
  • Internal Bias LDO
    Yes
  • Iout max
    6 A
  • Moisture Sensitivity Level
    MSL2
  • Number of Outputs
    1
  • Operating Temperature range
    -40 °C to 125 °C
  • Output Voltage range
    0.6 V to 7 V
  • Over Voltage Protection
    Yes
  • Package
    PG-TSNP-14
  • Product Category
    Analog POL
  • Qualification
    Industrial
  • Regulator Type
    Single Output
  • Reset
    No
  • Simulator
    Tina Model
  • Status Output
    Yes
  • Switching Frequency range
    600 kHz to 2000 kHz
  • Technology
    Fast Constant On-Time
  • Topology
    Buck
  • Type
    Single phase
  • Watchdog
    No

OPN
TDA38806XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
DE
TDA38806 is a 6 A fully integrated,highly efficient DC-DC buck regulator. It uses a fast constant on-time (COT) control scheme, which simplifies design and achieves fast transient response while maintaining excellent line and load regulation. Operating over a wide range of input voltages, it is suitable for use in a broad range of applications. TDA38806 provides internal compensation, simplifying the tuning and reducing the overall design effort.

Features

  • Wide input voltage range (2.7 - 16 V)
  • No external compensation
  • Supports both FCCM and DEM mode
  • Programmable Fsw
  • Soft start
  • OCP limit
  • Enhanced protection features

Benefits

  • Support diverse end applications
  • Compact design
  • No external components
  • Efficiency at light/full load
  • Robust design and reliability
Documents

Design resources

Developer community