TDA38640A-0000
Active and preferred
RoHS Compliant

TDA38640A-0000

OptiMOS™ single-output full integrated synchronous buck regulator 40 A with SVID and I2C
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TDA38640A-0000
TDA38640A-0000
ea.


Product details

  • Design Tool
    Yes
  • Enable (=Inhibit)
    Yes
  • Family
    OptiMOS™ IPOL
  • Industrial 24V Input
    No
  • Input Voltage range
    5 V to 17 V
  • Internal Bias LDO
    Yes
  • Iout max
    40 A
  • Moisture Sensitivity Level
    2
  • Number of Outputs
    1
  • Output Voltage range
    0.25 V to 2.65 V
  • Over Voltage Protection
    Yes
  • Package
    PG-IQFN-36-3
  • Power Good
    Yes
  • Product Category
    Digital: SVID
  • Qualification
    Industrial
  • Regulator Type
    Single output
  • Switching Frequency range
    400 kHz to 2000 kHz
  • Technology
    Fast Constant On-Time
  • Topology
    Buck
  • Type
    Single Phase

OPN
TDA38640A0000AUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
DE
ea.
in stock
OptiMOS™ IPOL TDA38640A is an easy-to-use, fully integrated, highly efficient 40 A synchronous buck regulator with Intel SVID/I2C compliance. A proprietary fast COT engine enables a fast transient response and reduces the board footprint. TDA38640A offers best-in-class efficiency by using OptiMOS™ FETs, optimized for low-voltage high-current applications. Extensive protection features provide system-level security under fault conditions.

Features

  • Wide input voltage range 3.0 - 17 V
  • Output voltage range: 0.25 - 3.04 V
  • Enhanced stability engine stable
  • Opt. forced continuous conduction mode
  • Switching frequency from 400 kHz - 2 MHz
  • Monotonic start-up and soft-start time
  • Thermally compensated internal OCP
  • I2C system interface for reporting
  • Multiple time programming (MTP)
  • Digitally programmable load-line
  • Thermal shut down
  • Small size: 5 x 6 mm PQFN

Benefits

  • Superior transient response
  • Accurate output voltage regulation
  • High efficiency and high power density
  • Fast constant on-time PWM engine

Applications

Documents

Design resources

Developer community