Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
TD92N16KOF
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TD92N16KOF

END OF LIFE
20 mm Thyristor/Diode Module with 1600 V in pressure contact technology

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TD92N16KOF
TD92N16KOF


Product details

  • (diT/dt)cr [A/µs] (@DIN IEC 747- 6)
    150
  • Configuration
    SCR / Diode Phase Control
  • Housing
    20 mm
  • IFAVM/TC / ITAVM/TC [A/°C] (@180° el sin)
    92/85
  • IFSM / ITSM [A] (@10ms, Tvj max)
    1800
  • Product Line
    Power Block
  • rT [mΩ] (@Tvj max)
    2.43
  • RthJC [K/W] (@180° el sin)
    0.37
  • Tvj [°C]
    140
  • VDRM / VRRM [V]
    1600
  • VT0 [V] (@Tvj max)
    0.85
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    16.2

OPN
TD92N16KOFHPSA1
Product Status discontinued
Infineon Package BG-PB20-1
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package BG-PB20-1
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
Thyristor/Diode 20 mm Power Block 1600 V, 92 A module for phase control in pressure contact technology using an isolated copper base plate.

Features

  • Pressure contact technology
  • Industrial standard package
  • Electrically insulated baseplate
  • Short on fail
  • Highest robustness and reliability

Applications

Documents

Design resources

Developer community