Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
TD400N26KOF
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TD400N26KOF

END OF LIFE
60 mm Thyristor/Diode Module with 2600 V in pressure contact technology

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TD400N26KOF
TD400N26KOF


Product details

  • (diT/dt)cr [A/µs] (@DIN IEC 747- 6)
    150
  • Configuration
    SCR / Diode Phase Control
  • Housing
    60 mm
  • IFAVM/TC / ITAVM/TC [A/°C] (@180° el sin)
    400/85
  • IFSM / ITSM [A] (@10ms, Tvj max)
    11000
  • Product Line
    Power Block
  • rT [mΩ] (@Tvj max)
    0.5
  • RthJC [K/W] (@180° el sin)
    0.065
  • Tvj [°C]
    125
  • VDRM / VRRM [V]
    2600
  • VT0 [V] (@Tvj max)
    1
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    605

OPN
TD400N26KOFHPSA1
Product Status discontinued
Infineon Package BG-PB60-1
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package BG-PB60-1
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
Thyristor/Diode 60 mm Power Block 2600 V, 400 A module for phase control in pressure contact technology using an isolated copper base plate

Features

  • Pressure contact technology
  • Industrial standard package
  • Electrically insulated baseplate
  • Short on fail
  • Highest robustness

Applications

Documents

Design resources

Developer community