TD120N16SOF
Active and preferred
RoHS Compliant
Lead-free

TD120N16SOF

20 mm Thyristor/Diode Module with 1600 V in solder bond technology
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TD120N16SOF
TD120N16SOF
ea.


Product details

  • (diT/dt)cr [A/µs] (@DIN IEC 747- 6)
    140
  • Configuration
    SCR / Diode Phase Control
  • Housing
    20 mm
  • IFAVM/TC / ITAVM/TC [A/°C] (@180° el sin)
    119/85
  • IFSM / ITSM [A] (@10ms, Tvj max)
    1900
  • Product Line
    Eco Block
  • rT [mΩ] (@Tvj max)
    3.35
  • RthJC [K/W] (@180° el sin)
    0.2
  • Tvj [°C]
    130
  • VDRM / VRRM [V]
    1600
  • VT0 [V] (@Tvj max)
    0.9
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    18.05

OPN
TD120N16SOFHPSA1
Product Status active and preferred
Infineon Package BG-SB20-1
Package Name N/A
Packing Size 12
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
SK
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-SB20-1
Package Name -
Packing Size 12
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SK
Country of Diffusion (CoD)
DE
ea.
in stock
Thyristor/Diode 20 mm Eco Block 1600 V, 120 A module for phase control in solder bond technology . Please also find our Power Block Thyristor module for phase control with high reliable pressure contact technology .

Features

  • Industrial standard package
  • Electrically insulated base plate
  • Copper base plate
Documents

Design resources

Developer community