T880N14TOF
Active and preferred
RoHS Compliant
Lead-free

T880N14TOF

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

T880N14TOF
T880N14TOF


Product details

  • Clamping force [kn] range
    10.5 to 21
  • Configuration
    Electrical Triggered Phase Control Thyristor
  • Housing
    Disc dia 58mm height 26mm / Ceramic
  • ITAVM/TC [A/°C] (@180° el sin)
    879/85
  • ITAVM
    879 (180 ° el sin)
  • ITSM [A] (@10ms, Tvj max)
    15500
  • ITSM
    15500 A
  • rT [mΩ] (@Tvj max) max
    0.27
  • RthJC [K/kW] (@180° el sin) max
    32
  • tq [µs]
    250
  • Tvj [°C] max
    125
  • VDRM / VRRM [V]
    1400
  • VDRM/ VRRM (V)
    1400 V
  • VT/IT [V/kA] (@Tvj max)
    1.95/3.6
  • VT0 [V] (@Tvj max) max
    0.85
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    1200

OPN
T880N14TOFXPSA1
Product Status active and preferred
Infineon Package BG-T5726K-1
Package Name N/A
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-T5726K-1
Package Name -
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
The T880N Phase Control Thyristor discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 58mm and a height of 26mm.

Features

  • Full blocking capability 50/60 Hz*
  • High DC blocking stability
  • High surge current capability
  • High turn-on di/dt capability
  • High dv/dt capability
  • *over a wide temperature range

Applications

Documents

Design resources

Developer community